IESNA:LM-63-2002
[TEST]P951840
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-6)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB5D-840-U-T3R-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](5) 80 CRI, 4000K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE III ROADWAY OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]40935
TILT=NONE
130 -1 1 37 22 1 1 1.5 1 0
1 1 364.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
6385.1 5994.8 5656.1 5255.4 4854.8 4606.6 4518.7 4531.6 4606.6 4702.2
5149.5 6537.6 8791.8 11051.2 13336.4 15086.5 16632.3 17847.3 19090.7 19889.5
19949 18958.9 14535.8 12664.3 10536.7 7160.6 4436 3505.4 2355 1240.8
620.4 470.5 299.9 175.8 69.8 0 0
6385.1 6049.1 5710.4 5312.3 4906.5 4655.7 4562.6 4554.9 4619.5 4707.4
5051.2 6255.9 8422.2 10960.7 13152.8 14975.3 16580.6 17968.8 19132.1 20055
20261.8 19444.9 15171.8 12984.8 10958.1 7618.2 4722.9 3637.2 2435.1 1302.9
723.8 568.7 387.8 253.3 165.4 38.8 0
6385.1 6041.3 5723.3 5345.9 4950.4 4704.8 4601.4 4580.7 4622.1 4702.2
4927.1 5811.2 7667.3 10089.5 12439.4 14533.3 16430.7 18054.1 19475.9 20659.9
21094.2 20734.8 19382.8 15239 12780.6 9430.3 5917.2 4260.2 3099.5 1812.1
1220.2 1008.2 881.5 734.2 504.1 87.9 0
6385.1 6077.5 5772.5 5444.2 5090 4826.3 4710 4663.5 4679 4741
4852.2 5312.3 6542.8 8533.3 10901.2 13266.6 15595.7 17821.5 19812 21251.9
22125.6 22244.5 21598.3 20476.3 18640.9 15487.1 12646.2 9709.5 6509.2 3014.2
1530.4 1008.2 762.6 504.1 199.1 0 0
6385.1 6090.4 5834.5 5557.9 5271 5051.2 4919.4 4867.7 4859.9 4909
4991.8 5162.4 5710.4 6943.5 8843.5 11097.7 13618.1 16216.1 18796 20964.9
22544.4 23397.5 23431.1 22808.1 21962.7 20807.2 19191.6 16407.4 12206.7 7372.6
3148.6 1096.1 457.6 255.9 100.8 7.8 0
6385.1 6142.1 5914.6 5723.3 5516.5 5351.1 5260.6 5219.3 5214.1 5252.9
5327.8 5436.4 5663.9 6170.6 7202 8794.4 10878 13256.2 15743.1 18209.2
20556.5 22544.4 24051.5 24659 24718.4 24690 24721 24023 20802.1 14786.6
8246.4 2776.4 705.7 261.1 64.6 5.2 0
6385.1 6193.8 6020.6 5896.5 5798.3 5733.7 5720.8 5744 5790.6 5852.6
5945.7 6074.9 6242.9 6522.1 6987.4 7783.6 9021.9 10686.7 12563.4 14579.8
16771.9 19039 21246.7 23242.4 25005.4 26450.4 27962.7 29472.4 29443.9 24819.2
15412.2 6527.3 1701 480.8 144.8 10.3 0
6385.1 6263.6 6160.2 6100.8 6093 6129.2 6204.2 6333.4 6457.5 6607.4
6809.1 7013.3 7217.5 7494.1 7856 8417 9285.6 10505.7 11935.3 13623.3
15546.6 17469.9 19473.3 21381.1 23842.1 26375.5 29451.7 32344.4 33797.2 32060
25276.8 13786.2 3862.1 822.1 175.8 12.9 0
6385.1 6341.2 6305 6341.2 6416.1 6540.2 6697.9 6884 7059.8 7256.3
7470.8 7688 7918.1 8223.1 8623.8 9205.4 10012 11136.5 12535 14155.8
16112.7 18196.3 20517.7 23043.3 25780.9 28823.5 32034.2 35056.1 36612.3 35063.9
27598.2 12716 2701.4 700.6 144.8 12.9 0
6385.1 6338.6 6328.2 6374.8 6465.3 6610 6791 6966.8 7171 7359.7
7571.7 7778.5 8016.3 8300.7 8711.7 9303.7 10128.3 11255.4 12682.3 14432.4
16417.8 18594.4 20967.5 23601.7 26409.1 29498.2 32719.2 35599 36883.8 34655.4
26016.1 10588.4 2055.1 545.4 108.6 10.3 0
6385.1 6390.3 6431.7 6573.8 6747 6982.3 7266.6 7551 7832.8 8117.1
8393.7 8691 9009 9438.1 10063.7 10865 11847.4 13098.5 14597.9 16278.2
18072.2 19933.5 21944.7 23844.7 25587 27063.1 28205.7 28554.7 27282.8 23319.9
14962.4 4392 798.8 245.6 62 20.7 0
6385.1 6413.6 6491.1 6646.2 6868.5 7147.7 7455.3 7778.5 8096.4 8386
8667.7 8941.8 9233.9 9590.6 10017.1 10596.2 11366.5 12304.9 13357.1 14445.4
15546.6 16655.6 17731 18581.5 19026.1 19031.3 18625.4 17705.1 15812.9 13134.7
8523 2861.7 638.5 209.4 80.1 31 0
6385.1 6418.7 6514.4 6669.5 6899.5 7160.6 7437.2 7703.5 7928.4 8099
8197.3 8259.3 8280 8311 8373 8473.9 8742.7 9314 10037.8 10746.1
11208.9 11420.8 11379.5 10803 9536.3 7861.2 6002.5 3934.5 2290.4 1235.7
661.8 292.1 121.5 49.1 18.1 2.6 0
6385.1 6434.2 6491.1 6599.7 6679.8 6723.8 6728.9 6625.5 6436.8 6113.7
5658.7 5090 4443.7 3792.3 3164.1 2577.3 2052.5 1698.4 1574.3 1558.8
1574.3 1564 1406.3 1114.2 796.2 532.5 354.2 268.8 222.3 181
139.6 87.9 36.2 15.5 5.2 0 0
6385.1 6436.8 6423.9 6336 6147.3 5860.4 5470 4906.5 4169.7 3314.1
2515.3 1861.2 1388.2 1137.4 1047 1028.9 1015.9 1000.4 974.6 946.1
902.2 806.5 664.4 517 398.1 315.4 250.8 196.5 152.5 113.7
75 36.2 15.5 5.2 0 0 0
6385.1 6400.6 6263.6 5932.7 5433.8 4785 3900.9 2931.5 2104.2 1527.8
1222.7 1090.9 1010.8 943.6 884.1 835 809.1 780.7 754.8 729
687.6 615.2 522.2 424 333.5 266.3 214.6 165.4 124.1 85.3
43.9 20.7 7.8 0 0 0 0
6385.1 6354.1 6038.7 5485.5 4715.2 3758.7 2657.5 1817.3 1357.2 1199.5
1121.9 1049.5 959.1 850.5 739.3 646.3 576.5 545.4 566.1 597.2
597.2 561 496.3 413.6 325.7 258.5 201.6 157.7 116.3 77.6
49.1 20.7 7.8 0 0 0 0
6385.1 6336 5868.1 5082.2 4032.7 2791.9 1822.5 1352 1227.9 1160.7
1090.9 992.7 876.3 752.3 633.3 532.5 449.8 408.4 390.3 385.2
387.8 387.8 377.4 343.8 302.5 258.5 217.1 173.2 139.6 111.2
82.7 49.1 10.3 0 0 0 0
6385.1 6328.2 5728.5 4797.9 3551.9 2277.4 1496.8 1274.4 1204.6 1140
1052.1 938.4 814.3 687.6 579.1 488.6 431.7 400.7 380 361.9
343.8 328.3 315.4 299.9 279.2 250.8 214.6 181 155.1 126.7
93.1 56.9 10.3 0 0 0 0
6385.1 6297.2 5601.8 4542 3177 1944 1362.3 1251.2 1191.7 1116.7
1021.1 915.1 801.4 677.3 568.7 488.6 439.5 413.6 395.5 380
359.3 343.8 325.7 307.6 284.4 245.6 196.5 168 139.6 111.2
77.6 36.2 5.2 0 0 0 0
6385.1 6294.6 5563.1 4446.3 3024.5 1819.9 1321 1240.8 1186.5 1106.4
1008.2 909.9 804 687.6 576.5 491.2 444.6 418.8 398.1 382.6
367.1 349 328.3 305 271.4 219.7 160.3 134.4 108.6 80.1
51.7 18.1 0 0 0 0 0
6385.1 6299.8 5539.8 4407.5 2959.9 1781.1 1321 1238.2 1181.4 1103.8
1003 904.8 804 685 573.9 488.6 444.6 418.8 400.7 385.2
369.7 349 328.3 305 268.8 212 155.1 131.8 103.4 77.6
46.5 15.5 0 0 0 0 0
